HUBBELL
Image of REKZL Cabinet Hardware, Equipment Mounting Brackets
Image of REKZL Cabinet Hardware, Equipment Mounting Brackets
play
RE‑BOX® Low‑Profile Wall‑Mount Network Cabinet
play
Unboxing the RE‑BOX® Low‑Profile Wall Cabinet

Cabinet Hardware, Equipment Mounting Brackets

Brand: Hubbell Premise Wiring

Catalog ID: REKZL

Cabinet Hardware, Equipment Mounting Bracket for Wall Mount Cabinets

Equipment Mounting Bracket for Wall Mount Cabinets

5.25" Equipment Mounting Bracket

General

Application

QUADCAB Accessories

Catalog Number

REKZL

EU RoHS Indicator

Item Type

Wall Mounted Enclosures

Material

Steel, Cold Rolled

OEM Brand Name

Hubbell Premise Wiring

Type

Equipment Brackets

UPC

662620841489

Dimensions

Thickness

0.0781

Width

8.2 in

Certifications And Compliance

EU RoHS Indicator

Industry Standard(s)

EIA/ECA-310-E Universal Mounting Pattern

Logistics

Carton Quantity

1

Pallet Quantity

120