HUBBELL
CABLE EXTENSION BOLT, 5/8 in x 7 in OVERALL LENGTH
Image of PSC2080292 CABLE EXTENSION BOLT, 5/8 in x 7 in OVERALL LENGTH

CABLE EXTENSION BOLT, 5/8 in x 7 in OVERALL LENGTH

Brand: Chance

Catalog ID: PSC2080292

Cable Extension bolt creates a second cable run at the same level on the same side of the pole as existing cable run. Use in conjunction with Reinforcing Strap (PSC2080241).

The Hubbell-Chance brand of communications hardware includes suspension clamps, lashing straps and clamps, spacers, reinforcing straps and extension brackets for messenger supported systems. For overhead service drops, products include, span clamps, house hooks, drive rings and deadend drop clamps. All products are manufactured in accordance with applicable communications industry specifications.

  • 1" square internal threaded section is 4" long
  • External threaded section is 3" long
  • Galvanized per ASTM A-153
  • Meets Bellcore 627-0005

General

Catalog Number

PSC2080292

Material

Steel

Type

Messenger Hanger

UPC

096359636014

Dimensions

Dimensions

7.00 in x 1.5 in x 1.5 in

Height

1.5 in

Length

7 in

Weight

1.123 lb

Width

1.5 in