HUBBELL
Cable, NEXTSPEED, Cat6, 500MHz, Riser Rated, Reelex, Orange
Image of C6RROR Cable, NEXTSPEED, Cat6, 500MHz, Riser Rated, Reelex, Orange
Image of C6RROR Cable, NEXTSPEED, Cat6, 500MHz, Riser Rated, Reelex, Orange
Discontinued

Cable, NEXTSPEED, Cat6, 500MHz, Riser Rated, Reelex, Orange

Brand: Hubbell Premise Wiring

Catalog ID: C6RROR

Cable, NEXTSPEED Category 6, Riser/REELEX, Orange

  • Riser/REELEX
  • Orange

UTP

General

Application

Riser

Catalog Number

C6RROR

Construction

Copper/Insulation Eccentricity Shall Be 90% Minimum

Data Transfer Rate

1GbE, Limited 10GbE

EU RoHS Indicator

Item Type

NEXTSPEED Category 6 UTP Cable

Material - Jacket

Low Smoke PVC

OEM Brand Name

Hubbell Premise Wiring

Temperature Rating

-20oC to +50oC (-4oF to +122oF)

UPC

662620287966

Electrical Ratings

Capacitance

5.6 nF/100 Meters @ 1 kHz

Impedance

100

Conductor Related

Conductor Size

#23 AWG

Conductor Type

Solid Bare Copper

Nema Color

Orange

Pairs Or Conductor

4-Pair

Certifications And Compliance

EU RoHS Indicator

Operational

Data Transfer Rate

1GbE, Limited 10GbE

Temperature Rating

-20oC to +50oC (-4oF to +122oF)

Logistics

Carton Quantity

1000