HUBBELL
Image of APCSF18D8 Cable Spacer, Aluminum w/ Pad
*Representative image
Image of APCSF18D8 Cable Spacer, Aluminum w/ Pad
play
Hubbell Power Systems 3D Portal to help with developing 3D models of substation connector products
play
+2
Image of APCSF18D8 Cable Spacer, Aluminum w/ Pad

Cable Spacer, Aluminum w/ Pad

Brand: ANDERSON

Catalog ID: APCSF18D8

Aluminum alloy, parallel cable spacer with terminal pad. Limited current carrying capacity.

  • 8 in Spacing
  • NEMA D 4-hole 4 in terminal
  • Conductor Diameter Ranges: 1.632 - 1.824 inches
  • Conductor Ranges: 2000 - 2500 MCM AAC and 2156 - 2312 MCM ACSR
  • Material: Casting - 356-T6 aluminum alloy, Pad - aluminum bar
  • Contact surfaces are furnished on both sides of tongue.
  • To obtain pad rotated 90 degrees and parallel cables, add suffix "90" to catalog number. Example: APCSF16D1290
  • Contact sealant is recommended.
  • Recommended for slack spans only.
  • Limited current carrying capacity. For limited current use like lightning arrester tap.

General

Catalog Number

APCSF18D8

Material

Aluminum

Material - Clamping Hardware

Aluminum Alloy

Material Type

Non-Standard

Number of Ground Braid Lug Holes

0

Type

Cable Spacer

UPC

096359347811

Dimensions

Angle - Pad

180 °

Base Hole Spacing

0 in

Diameter - Base Holes

0 in

Diameter - Bolt

0 in

Diameter - Inside

0 in

Length - Coupling

0 in

Length Before Compression

0 in

Weight

3.822 lb

Width - Pad

4 in

Electrical Ratings

Maximum Current Rating Amps Continuous

0

Conductor Related

Conductor Compatibility

ACSR-Bluebird-2156-84/19;ACSR-Kiwi-2167-72/7;ACSR-Thrasher-2312-76/19;AAC-Sagebrush-2250-91;AAC-Lupine-2500-91

Conductor Diameter - Maximum

1.824 in

Conductor Diameter - Minimum

1.632 in

Conductor Diameter Range

1.632 - 1.824

Conductor Spacing

8 in

Conductor Type

  • AAC
  • ACSR

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Configuration

Number of Ground Braid Lug Holes

0

Logistics

Pallet Quantity

216