HUBBELL
Image of APCS154 Cable Spacer, Aluminum
* Representative image
Image of APCS154 Cable Spacer, Aluminum
play
play
+2
Image of APCS154 Cable Spacer, Aluminum
Buy America(n) Qualified

Cable Spacer, Aluminum

Brand: ANDERSON

Catalog ID: APCS154

Aluminum Alloy, parallel cable spacer for maintaining aluminum cable clearance and preventing loose cable damage.

Aluminum Alloy, parallel cable spacer for maintaining aluminum cable clearance and preventing loose cable damage.

  • 4 in Spacing
  • Conductor Diameter Ranges: 1.289 - 1.459 inches
  • Conductor Ranges: 1250 - 1600 MCM AAC and 1113-1272 MCM ACSR
  • Material: Casting - 356-T6 aluminum alloy, Hardware - aluminum alloy
  • Contact sealant is recommended.
  • Recommended for slack spans only.
  • For substation use only. Do not use for overhead transmission lines.

Product details

General

Catalog Number

APCS154

Material

Aluminum

Material - Clamping Hardware

Aluminum Alloy

Number of Ground Braid Lug Holes

0

Type

Cable Spacer

UPC

096359283768

Dimensions

Base Hole Spacing

0 in

Diameter - Base Holes

0 in

Diameter - Bolt

0 in

Diameter - Inside

0 in

Dimensions

5.87 in x 2.12 in x 1.38 in

Height

1.38 in

Length

5.87 in

Length - Coupling

0 in

Length Before Compression

0 in

Weight

1.877 lb

Width

2.12 in

Electrical Ratings

Maximum Current Rating Amps Continuous

0

Conductor Related

Conductor Compatibility

ACSR-Finch-1113-54/19;ACSR-Bunting-1192.5-45/7;ACSR-Grackle-1192.5-54/19;ACSR-Bittern-1272-45/7;ACSR-Pheasant-1272-54/19;ACSR-Dipper-1351.5-45/7;ACSR-Martin-1351.5-54/19;ACSR-Bobolink-1431-45/7;AAC-Narcissus-1272-61;AAC-Columbine-1351.5-61;AAC-Carnation-1431-61;AAC-Gladiolus-1510.5-61;AAC-Coreopsis-1590-61

Conductor Diameter - Maximum

1.459 in

Conductor Diameter - Minimum

1.289 in

Conductor Diameter Range

1.289 - 1.459

Conductor Spacing

4 in

Conductor Type

  • AAC
  • ACSR

Certifications And Compliance

Buy America(n) Qualified

BABA Compliant (All status valid till December 2024)

Logistics

Pallet Quantity

378

Resources and downloads

Specifications

Sales Drawings

Media

Videos

play
Hubbell Power Systems 3D Portal to help with developing 3D models of substation connector products
play
Hubbell Power Systems Quick Ship