HUBBELL
Image of APCS98 Cable Spacer, Aluminum

Cable Spacer, Aluminum

Brand: ANDERSON

Catalog ID: APCS98

Aluminum Alloy, parallel cable spacer for maintaining aluminum cable clearance and preventing loose cable damage.

Aluminum Alloy, parallel cable spacer for maintaining aluminum cable clearance and preventing loose cable damage.

  • 8 in Spacing
  • Conductor Diameter Ranges: 0.681 - 0.893 inches
  • Conductor Ranges: 350 - 600 MCM AAC and 336.4 - 477 MCM ACSR
  • Material: Casting - 356-T6 aluminum alloy, Hardware - aluminum alloy
  • Contact sealant is recommended.
  • Recommended for slack spans only.
  • For substation use only. Do not use for overhead transmission lines.

Product details

General

Catalog Number

APCS98

EU RoHS Indicator

No

Material

Aluminum

Material - Clamping Hardware

Aluminum Alloy

Number of Ground Braid Lug Holes

0

Type

Cable Spacer

UPC

096359283881

Dimensions

Base Hole Spacing

0 in

Diameter - Base Holes

0 in

Diameter - Bolt

0 in

Diameter - Inside

0 in

Length - Coupling

0 in

Length Before Compression

0 in

Weight

1.764 lb

Electrical Ratings

Maximum Current Rating Amps Continuous

0

Conductor Related

Conductor Compatibility

ACSR-Merlin-336.4-18/1;ACSR-Linnet-336.4-26/7;ACSR-Oriole-336.4-30/7;ACSR-Chickadee-397.5-18/1;ACSR-Brant-397.5-24/7;ACSR-Ibis-397.5-26/7;ACSR-Lark-397.5-30/7;ACSR-Pelican-477-18/1;ACSR-Flicker-477-24/7;ACSR-Hawk-477-26/7;ACSR-Hen-477-30/7;ACSR-Osprey-556.5-18/1;ACSR-Brahma-203.2-16/19;AAC-Canna-397.5-19;AAC-Cosmos-477-19;AAC-Syringa-477-37;AAC-Zinnia-500-19;AAC-Hyacinth-500-37;AAC-Dahlia-556.5-19;AAC-Mistletoe-556.5-37;AAC-Meadowsweet-600-37

Conductor Diameter - Maximum

0.893 in

Conductor Diameter - Minimum

0.681 in

Conductor Diameter Range

0.681 - 0.893

Conductor Spacing

8 in

Conductor Type

  • AAC
  • ACSR

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Resources and downloads

Media

Videos