HUBBELL
Image of PSCGLB18CCG Canvas High Voltage Glove Bag, 18 in (457 mm) X 8 in (203 mm)

Canvas High Voltage Glove Bag, 18 in (457 mm) X 8 in (203 mm)

Brand: CHANCE Lineman Grade Tools

Catalog ID: PSCGLB18CCG

BAG, GLOVE, 18", COTTON CANVAS

  • Cotton canvas glove bag
  • 18" length

General

Catalog Number

PSCGLB18CCG

Color

Cotton

Material

Cotton Canvas

Style

Cotton Cavas Storage Bag

Type

Container

UPC

096359528500

Dimensions

Length

18 in

Weight

.6 lb

Logistics

Carton Quantity

18