HUBBELL
Image of C3081172 Capstan Hoist 1,000 lb. (12V DC)
Image of C3081172 Capstan Hoist 1,000 lb. (12V DC)
Buy America(n) Qualified

Capstan Hoist 1,000 lb. (12V DC)

Brand: CHANCE Lineman Grade Tools

Catalog ID: C3081172

CAPSTAN HOIST - 1000LB - 12V DC DRIVE, Improved design features a multiple-planetary drive/backstop-clutch assembled on the center shaft of a steel gear case with full-length internal teeth. This design handles more rugged jobs, extends service life and reduces maintenance. Lightweight yet powerful, these portable hoists move many heavyweight tasks and can get into remote or difficult-access sites. Examples: Setting utility poles, pulling wheeled equipment over obstacles, raising transformers (even over fences in back lots), hoisting heavy insulators, stringing and tensioning conductors, pulling cable (indoors and underground). Operator effort remains low for typical loads simply by adding wraps on the capstan drum. So little effort is required, any crew member can run the hoist. Control is so accurate, loads can be moved fractions of an inch.

4 wraps of rope = 1:44 ratio. That is, 1 lb. pull on Fall Line develops 44 lb. on Load Line. Therefore, 20 lb. of pull develops 880 lb. of lift.

Product details

General

Catalog Number

C3081172

EU RoHS Indicator

No

Material Type

Standard

Power Supply

12V DC

Rope Speed at Rated Load

22' (6.7 m) per minute

Strength Rating - Ultimate

1000 lb

Style

1,000 lb. Electric Hoist

UPC

096359016007

Dimensions

Dimensions

26 in x 8 in x 8 in

Dimensions Metric

66.0 mm x 20.3 mm x 20.3 mm

Height

8 in

Height Metric

20.3 mm

Length

26 in

Length Metric

66 mm

Weight

56.5 lb

WeightMetric

25.6 kg

Width

8 in

WidthMetric

20.3 mm

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Logistics

Standard Package

1

Resources and downloads