HUBBELL
Image of C3081171 Capstan Hoist 1,000 lb. (230V AC)
* Representative image
Image of C3081171 Capstan Hoist 1,000 lb. (230V AC)

Capstan Hoist 1,000 lb. (230V AC)

Brand: Chance Lineman Tools & Equipment

Catalog ID: C3081171

CAPSTAN HOIST - 1000LB - 230V AC DRIVE, Improved design features a multiple-planetary drive/backstop-clutch assembled on the center shaft of a steel gear case with full-length internal teeth. This design handles more rugged jobs, extends service life and reduces maintenance. Lightweight yet powerful, these portable hoists move many heavyweight tasks and can get into remote or difficult-access sites. Examples: Setting utility poles, pulling wheeled equipment over obstacles, raising transformers (even over fences in back lots), hoisting heavy insulators, stringing and tensioning conductors, pulling cable (indoors and underground). Operator effort remains low for typical loads simply by adding wraps on the capstan drum. So little effort is required, any crew member can run the hoist. Control is so accurate, loads can be moved fractions of an inch.

4 wraps of rope = 1:44 ratio. That is, 1 lb. pull on Fall Line develops 44 lb. on Load Line. Therefore, 20 lb. of pull develops 880 lb. of lift.

Product details

General

Catalog Number

C3081171

EU RoHS Indicator

No

Power Supply

230V AC

Rope Speed at Rated Load

21' (6.4 m) per minute

Strength Rating - Ultimate

1000 lb

Style

1,000 lb. Electric Hoist

UPC

096359015994

Dimensions

Dimensions

24 in x 9 in x 9 in

Dimensions Metric

61.0 mm x 22.9 mm x 22.9 mm

Height

9 in

Height Metric

22.9 mm

Length

24 in

Length Metric

61 mm

Weight

49.5 lb

WeightMetric

22.5 kg

Width

9 in

WidthMetric

22.9 mm

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Logistics

Carton Quantity

1

Standard Package

1

Resources and downloads