HUBBELL
Image of C3081390 Capstan Hoist 3,000 lb. (Gasoline)

Capstan Hoist 3,000 lb. (Gasoline)

Brand: CHANCE Lineman Grade Tools

Catalog ID: C3081390

CAPSTAN HOIST - 3000LB - GAS DRIVE, Improved design features a multiple-planetary drive/backstop-clutch assembled on the center shaft of a steel gear case with full-length internal teeth. This design handles more rugged jobs, extends service life and reduces maintenance. Lightweight yet powerful, these portable hoists move many heavyweight tasks and can get into remote or difficult-access sites. Examples: Setting utility poles, pulling wheeled equipment over obstacles, raising transformers (even over fences in back lots), hoisting heavy insulators, stringing and tensioning conductors, pulling cable (indoors and underground). Operator effort remains low for typical loads simply by adding wraps on the capstan drum. So little effort is required, any crew member can run the hoist. Control is so accurate, loads can be moved fractions of an inch.

4 wraps of rope = 1:44 ratio. That is, 1 lb. pull on Fall Line develops 44 lb. on Load Line. Therefore, 20 lb. of pull develops 880 lb. of lift.

General

Catalog Number

C3081390

EU RoHS Indicator

Material Type

Standard

Power Supply

Gasoline Motor

Rope Speed at Rated Load

11' (3.4 m) per minute

Strength Rating - Ultimate

3000 lb

Style

3,000 lb. Gas Hoist

UPC

096359016069

Dimensions

Dimensions

28 in x 19 in x 20 in

Dimensions Metric

711 mm x 483 mm x 508 mm

Height

20 in

Height Metric

508 mm

Length

28 in

Length Metric

711 mm

Weight

58 lb

Weight Metric

26.3 kg

Width

19 in

Width Metric

483 mm

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Force Related

Strength Rating - Ultimate

3000 lb

Operational

Power Supply

Gasoline Motor

Rope Speed at Rated Load

11' (3.4 m) per minute

Logistics

Pallet Quantity

9

Standard Package

1