HUBBELL
Image of C3080903 Capstan Hoist Swivel Bracket for 1,000 lb. Units
Image of C3080903 Capstan Hoist Swivel Bracket for 1,000 lb. Units
Buy America(n) Qualified

Capstan Hoist Swivel Bracket for 1,000 lb. Units

Brand: CHANCE Lineman Grade Tools

Catalog ID: C3080903

Turntable design permits proper alignment without repositioning service vehicle.

  • Heavy-gauge steel base can bolt direct to truck body wherever convenient
  • Bracket can be pinned at every 15Ëš interval around circular base

Product details

General

Catalog Number

C3080903

EU RoHS Indicator

No

Material

Steel

Material Type

Standard

Style

Swivel Bracket

Type

Capstan Hoist Accessories

UPC

096359015925

Dimensions

Dimensions

13.25 in x 2.5 in x 20.87 in

Dimensions Metric

33.7 mm x 6.4 mm x 53.0 mm

Height

20.87 in

Height Metric

53 mm

Length

13.25 in

Length Metric

33.7 mm

Weight

19 lb

WeightMetric

8.6 kg

Width

2.5 in

WidthMetric

6.4 mm

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Logistics

Carton Quantity

1

Standard Package

1

Resources and downloads