Brand: Raco
Catalog ID: 6223
Application
Catalog Number
6223
Color
Brass
Cover Shape
Round
Cover Type
Round
EU RoHS Indicator
Contact Manufacturer
Material
6223
Number Of Outlets
2 (Bottom Only)
Type
Boxes
Type of Use
Concrete, Wood
UPC
050169062234
Cubic Capacity
18.5 cu.in
Dimensions
4.09 in x 4.09 in x 3.65 in
Height
3.65 in
Length
4.09 in
Weight
2.005 lb
Width
4.09 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
UL Listed
Carton Quantity
4
Minimum Pack Quantity
1
Pallet Quantity
420