HUBBELL
Category 6A Jack with Cobra-Lock™ Series Termination
Image of HJU6AGY24 Category 6A Jack with Cobra-Lock™ Series Termination
Image of HJU6AGY24 Category 6A Jack with Cobra-Lock™ Series Termination
play
Hubbell Premise Wiring: HJU6A Cobra Lock Termination

Category 6A Jack with Cobra-Lock™ Series Termination

Brand: Hubbell Premise Wiring

Catalog ID: HJU6AGY24

Ascent Category 6A is a tuned system of structured cabling components designed and balanced to work together to deliver Category 6A performance and headroom beyond 500MHz for 10GBASE-T assurance. Ascent 6A jacks incorporate Cobra-Lock™ termination which empowers installers to perform fast, repeatable, and reliable terminations.

  • Third Party Verified Category 6A Component
  • Cobra-Lock™ Termination Reduces Termination Time by Over 75%
  • Wires Secured Under Constant Compression
  • Easily Re-Terminate
  • Qualified to 150% of 802.3bt PoE Current Level

Cobra-Lock™ Termination

General

Application

Up to 10GBASE-T, 802.3bt POE

Catalog Number

HJU6AGY24

Color

Gray

Construction Material - Main

Thermoplastic and Diecast Zinc

Contact

IDC: Phosphor Bronze with 100 Micro-Inch Tin Over Plating

Contact Point Material

Copper Alloy with Gold Over Plating

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Item Type

Modular Jack with Cobra-Lock

Material - Housing

High-impact thermoplastic (UL 94V-0) and Diecast Zinc

Mounting Type

  • Snap-fit
  • Snap-fit

Operating Cycles

750+ Plug & 25 Re-Termination Cycles

Performance

TIA Cat 6A Component, Third Party Verified

Series

Cobra-Lock™ Series

Size

0.87 (22) x 0.67 (‪17) x 1.39 (‪35)

Specifications

  • Wire Compatibility: 24-22 AWG Solid
  • Plug Compatibility: RJ-11 to 45
  • Wire Compatibility: 24-22 AWG Solid

Style

RJ-45 Jack

Sub Brand

Cobra-Lock

Temperature Rating

Max Continuous- 75° C, Minimum- -40° C Without Impact

Type

Modular Jack with Cobra-Lock

UPC

662620663449

Dimensions

Dimensions

0.87 (22) x 0.67 (‪17) x 1.39 (‪35)

Display Size

Standard Sized Product

Size

0.87 (22) x 0.67 (‪17) x 1.39 (‪35)

Electrical Ratings

Connectivity

RJ45 Jack to Cobra-Lock

Withstand Voltage

1,000 Vac @ 60 Hz

Conductor Related

Contact

IDC: Phosphor Bronze with 100 Micro-Inch Tin Over Plating

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Industry Standard(s)

  • ANSI/TIA/EIA-568 Category 6A component
  • UL 1863 - Communications-Circuit Accessory
  • IEC60512-99-002 POE Disconnection Endruance
  • UL 2043 - Suitable for Air-Handling Spaces
  • RoHS Compliant

Operational

Operating Cycles

750+ Plug & 25 Re-Termination Cycles

Performance

TIA Cat 6A Component, Third Party Verified

Temperature Rating

Max Continuous- 75° C, Minimum- -40° C Without Impact

Logistics

Carton Quantity

15

Number of Pieces in Package

24

Pallet Quantity

825