HUBBELL
Image of CB2F12N CB2F12N Flexible Copper Covered Braid
Image of CB2F12N CB2F12N Flexible Copper Covered Braid

CB2F12N Flexible Copper Covered Braid

Brand:

Burndy

Catalog ID:

CB2F12N

  • Most Burndy braid are UL Listed and CSA Certified
  • Pressed seamless copper ferrules provide added durability and prevent fraying, providing extra strength for a robust bonding connection
  • Braid is especially suited for applications that require flexibility or resistance to vibration
  • Extra fine stranding gives enhanced flexibility
  • Ferrules clearly marked with Burndy braid type and UL markings (where appropriate)
  • Available in custom lengths and hole sizes to suit your needs (contact your local sales representative for non-standard configurations)
  • For assistance in finding the perfect braid for your needs click here for our Braid Configurator Tool: www.hubbell.com/config/BRAID

Product details

General

Catalog Number

CB2F12N

Connector Type

Braid

Material

Copper

UPC

781810454015

UPC 12 Digit

7818104540155

Dimensions

Length

12 in

Certifications And Compliance

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

12

Minimum Pack Quantity

1

Pallet Quantity

1152

Resources and downloads