HUBBELL
Image of CBD73G4 CBD73G4 Flexible Copper Covered Braid
Image of CBD73G4 CBD73G4 Flexible Copper Covered Braid

CBD73G4 Flexible Copper Covered Braid

Brand:

Burndy

Catalog ID:

CBD73G4

  • Most Burndy braid are UL Listed and CSA Certified
  • Pressed seamless copper ferrules provide added durability and prevent fraying, providing extra strength for a robust bonding connection
  • Braid is especially suited for applications that require flexibility or resistance to vibration
  • Extra fine stranding gives enhanced flexibility
  • Ferrules clearly marked with Burndy braid type and UL markings (where appropriate)
  • Available in custom lengths and hole sizes to suit your needs (contact your local sales representative for non-standard configurations)
  • For assistance in finding the perfect braid for your needs click here for our Braid Configurator Tool: www.hubbell.com/config/BRAID

Product details

General

Catalog Number

CBD73G4

Connector Type

Braid

Material

Copper

UPC

781810077962

UPC 12 Digit

7818100779622

Dimensions

Length

73 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

No

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Pallet Quantity

90

Resources and downloads