HUBBELL
Image of  Center Vee Side Break Switch, Aluminum (AGCH5V)
Image of  Center Vee Side Break Switch, Aluminum (AGCH5V)
play
play
AGCH5V Level Adjustment
+1

Center Vee Side Break Switch, Aluminum (AGCH5V)

Brand: USCO

The AGCH5V is a two-insulator, side opening outdoor air disconnect switch constructed primarily of aluminum. Operation is accomplished by the rotation of two insulators in a low profile base design. Unique construction methods through years of field experience, coupled with simple design concepts, provide ease of installation as well as long-term dependability.

  • Fully Compliant with ANSI/IEEE C37.30.1
  • Center Break Operation
  • For Single Beam Substation Mount Applications
  • 8.3kV – 245kV
  • 1200A – 4000A
  • High Pressure Silver to Silver Jaw Contacts
  • Laminated Shunt Hinge
  • Double Row Stainless Steel Bearing
  • Compatible with Turner TECORupter Vacuum Interrupter Attachments
  • Operated with Swing Handle, Gear Box or Motor Operator
  • Dimensions provided below are installed dimensions

General

Application

  • The AGCH5V is commonly used in threephase line or substation applications such as transformer or line disconnecting, breaker isolating, bypassing or bus sectionalizing.
  • The narrow mounting footprint makes the unit versatile for direct pole configurations as well. Operation of the AGCH5V may be accomplished by either manual control or by motor operator.

Material

Aluminum

Type

Center Break Vee

Electrical Ratings

BIL

  • 900 kV
  • 750 kV
  • 650 kV
  • 550 kV
  • 350 kV
  • 250 kV
  • 200 kV
  • 150 kV
  • 110 kV

Current Rating

  • 1200 A
  • 2000 A
  • 3000 A
  • 4000 A

Voltage Rating

  • 15.5 kV
  • 27 kV
  • 38 kV
  • 48.3 kV
  • 72.5 kV
  • 123 kV
  • 145 kV
  • 170 kV
  • 245 kV