


Brand: Hubbell Wiring Device-Kellems
Catalog ID: CFBS1R6FFCVRALU
Low Profile Surface Cover with (1) 3/4" and (1) 2" Threaded Hubs
Application
For Use with Concrete Floor Boxes
Application - For Use On
Carpet/Tile
Catalog Number
CFBS1R6FFCVRALU
Color
Brushed Aluminum
Construction
Cast Aluminum
Cover Shape
Round
Cover Type
Round
Finish Type
Aluminum
Material
Cast Aluminum
Mounting Method
Mounts to Box
Mounting Type
Number of Gang(s)
2-Gang
Product Family
Recessed - CFB Series
Size
2-Gang;4-Gang
Sub Brand
Recessed Concrete Floor Boxes
Type
6" Round Furniture Feed Floor Box Cover
Type of Use
Carpet, Furniture Feed
Typical Application
Carpet, Furniture Feed
UPC
783585527864
Length
7.5 in
Size
2-Gang;4-Gang
Weight
3.2 lb
Width
7.5 in
Cable Entry
(2) Threaded Hubs
Industry Standard(s)
Mounting Method
Mounts to Box
Number of Gang(s)
2-Gang
Carton Quantity
1