


Brand: Hubbell Wiring Device-Kellems
Catalog ID: CFBS1R6CVRALU
Low Profile Surface Cover with Two Large Cable Egress Doors
Application
For Use with Concrete Floor Boxes
Application - For Use On
Carpet/Tile
Catalog Number
CFBS1R6CVRALU
Color
Brushed Aluminum
Construction
Cast Aluminum
Cover Shape
Round
Cover Type
Round
Finish Type
Aluminum
Material
Cast Aluminum
Mounting Method
Mounts to Box
Mounting Type
Number of Gang(s)
2-Gang
Product Family
Recessed - CFB Series
Size
2-Gang;4-Gang
Sub Brand
Recessed Concrete Floor Boxes
Type
6" Round Recessed Floor Box Cover
Type of Use
Carpet
Typical Application
Carpet
UPC
783585527819
Length
7.5 in
Size
2-Gang;4-Gang
Weight
0.756 lb
Width
7.5 in
Cable Entry
Through Cover
Buy America(n) Qualified
Industry Standard(s)
Mounting Method
Mounts to Box
Number of Gang(s)
2-Gang
Carton Quantity
12
Pallet Quantity
432