HUBBELL
Image of CFBS1R8CVRALU CFB4G, CFB6G & CFB10G Series, Round Cover Assembly, Brushed Aluminum Finish
Image of CFBS1R8CVRALU CFB4G, CFB6G & CFB10G Series, Round Cover Assembly, Brushed Aluminum Finish
play
SystemOne Recessed Floor Boxes
Image of CFBS1R8CVRALU CFB4G, CFB6G & CFB10G Series, Round Cover Assembly, Brushed Aluminum Finish
Image of CFBS1R8CVRALU CFB4G, CFB6G & CFB10G Series, Round Cover Assembly, Brushed Aluminum Finish

CFB4G, CFB6G & CFB10G Series, Round Cover Assembly, Brushed Aluminum Finish

Brand: Hubbell Wiring Device-Kellems

Catalog ID: CFBS1R8CVRALU

Concrete Floorboxes, Recessed, CFB4G, CFB6G & CFB10G Series, Round Cover Assembly, Brushed Aluminum Finish

  • 180 Degree Cover Opening to Lay Flat and Reduce Tripping Hazards
  • Two Large Cable Egress Doors
  • Die Cast Aluminum Cover Construction for Enhanced Durability
  • Meets UL 514A Scrub Water Requirements
  • ADA Compliant

Product details

General

Application

  • For Use with Concrete Floor Boxes

Application - For Use On

Carpet/Tile

Catalog Number

CFBS1R8CVRALU

Color

Brushed Aluminum

Construction

Cast Aluminum

Cover Shape

Round

Cover Type

Round

EU RoHS Indicator

Contact Manufacturer

Finish Type

Aluminum

Material

Cast Aluminum

Mounting Method

Mounts to Box

Mounting Type

(3) Screw Mount

Number of Gang(s)

2-Gang

Series

  • Recessed - CFB Series
  • Recessed Round - RAF Series

Size

6-Gang;10-Gang

Sub Brand

Recessed Concrete Floor Boxes

Type

8" Round Recessed Floor Box Cover

Type of Use

Carpet

Typical Application

Carpet

UPC

783585527918

Dimensions

Length

7.5 in

Width

9.5 in

Conductor Related

Cable Entry

Through Cover

Certifications And Compliance

Industry Standard(s)

  • cULus
  • UL514

Logistics

Carton Quantity

10

Pallet Quantity

150

Media

Videos

play
SystemOne Recessed Floor Boxes