HUBBELL
CFB6G & CFB10G Rectangular Series, Flush Cover Assembly, Black Powder Paint Finish with Floor Insert
Image of 610GTCVRBKC CFB6G & CFB10G Rectangular Series, Flush Cover Assembly, Black Powder Paint Finish with Floor Insert
Image of 610GTCVRBKC CFB6G & CFB10G Rectangular Series, Flush Cover Assembly, Black Powder Paint Finish with Floor Insert
play
SystemOne Recessed Floor Boxes

CFB6G & CFB10G Rectangular Series, Flush Cover Assembly, Black Powder Paint Finish with Floor Insert

Brand: Hubbell Wiring Device-Kellems

Catalog ID: 610GTCVRBKC

Concrete Floors, Recessed, CFB6G & CFB10G Rectangular Series, Flush Cover Assembly, Black Powder Paint Finish with Floor Insert

  • Flush Style with Cover Insert
  • 180 Degree Cover Opening to Lay Flat and Reduce Tripping Hazards
  • Two Large Cable Egress Doors
  • Die Cast Aluminum Cover Construction for Enhanced Durability
  • Meets UL 514A Scrub Water Requirements
  • ADA Compliant

Flush Cover with Insert Option with Two Large Cable Egress Doors

General

Application

For Use with Concrete Floor Boxes

Application - For Use On

Concrete

Catalog Number

610GTCVRBKC

Color

Black Powder Coat

Construction

Cast Aluminum

Cover Shape

Rectangle

Cover Type

Rectangle

Material

Cast Aluminum

Mounting Method

Mounts to Box

Mounting Type

  • (4) Screw Mount
  • (4) Screw Mount

Number of Gang(s)

6 or 10-Gang

Product Family

Recessed - CFB Series

Size

6-Gang;10-Gang

Sub Brand

Recessed Concrete Floor Boxes

Type

Recessed Concrete Floor Box Cover w/ Insert

Type of Use

Tile/Flush

Typical Application

Tile/Flush

UPC

783585527239

Dimensions

Length

10.5 in

Size

6-Gang;10-Gang

Weight

4.4 lb

Width

9 in

Conductor Related

Cable Entry

(2) Egress Doors

Certifications And Compliance

Industry Standard(s)

  • cULus
  • UL514

Configuration

Mounting Method

Mounts to Box

Number of Gang(s)

6 or 10-Gang

Logistics

Carton Quantity

1