HUBBELL
CG1838S - 3/8" Steel Cord Grip, Cable Range .187-.312, Brown Insert
Image of CG1838S CG1838S - 3/8" Steel Cord Grip, Cable Range .187-.312, Brown Insert
*Representative image
Image of CG1838S CG1838S - 3/8" Steel Cord Grip, Cable Range .187-.312, Brown Insert

CG1838S - 3/8" Steel Cord Grip, Cable Range .187-.312, Brown Insert

Brand: Killark

Catalog ID: CG1838S

3/8" Steel Cord Grip, Cable Range .187-.312, Brown Insert

  • Distinctly colored grommets indicating cable ranges
  • Neoprene grommet seals out moisture and oils
  • Hexagon compression nut for easier wrenching and consistent torqueing
  • Smooth internal bushings protects conductors
  • Made from strong, durable zinc plated steel
  • Made in the USA

Killark CG series steel cord connectors are used to secure and seal cords or cables entering enclosures or race-ways. It's unique color-coded grommet allows for easy identification of cable ranges. CG series hold up to most manufacturing chemicals and seals out oil and moisture. It is constructed from USA made zinc plated steel.

General

Catalog Number

CG1838S

Color Code

Brown

EU RoHS Indicator

Finish Type

Zinc Plated

Material

Steel

Series

CG Series

Type

Steel Cord Grip

UPC

783936174167

Dimensions

Hub Size

3/8"

Weight

0.08 lb

Conductor Related

Cable Range

.187 - .312 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Logistics

Carton Quantity

50