



Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBLCBINM
Catalog Number
HBLCBINM
Color
White
Environmental Conditions
Watertight
Item Type
Circuit Breaker Inlet (Less Breaker)
Material
Thermoplastic
Material - Mounting Hardware
Screw Mounting
Specifications
UPC
783585040653
Weight
0.6 lb
Dielectric Strength
Withstands 3000V Minimum in
Voltage Rating
125 VAC
Voltage Rating Description
125 VAC
Wire Size
#12 AWG to #10 AWG
Environmental Conditions
Watertight
Industry Standard(s)
UL Listed
Nema Rating
Non-NEMA
Standards - RoHS Compliance Status
CM
Carton Quantity
5