

Brand: Hubbell Wiring Device-Kellems
Catalog ID: GFPIL30250LKM
Auto Set
Application
Line Cord with Devices
Catalog Number
GFPIL30250LKM
Color
Yellow
Construction
Fabricated
Item Type
Industrial Grade
Material - Insulation
Elastomer
Material - Jacket
PVC
OEM Brand Name
Hubbell Wiring Device-Kellems
Performance
Product Family
Extra Heavy Duty
Specifications
Style
Manual Set
Temperature Rating
-35 Degrees C to 66 Degrees C (-30 Degrees F to 150 Degrees F)
Type
Portable, Locking
UPC
783585692173
Outside Diameter
0.335
Weight
2.25 lb
Amperage Rating
30 A
Connectivity
Plug-In
Current / Amperage Rating
30 A
Current Rating
30 A
Voltage Rating
250 VAC
Voltage Rating Description
250 VAC
Conductor Size
#10 AWG
Conductor Type
Copper
Number of Conductors
3
Strands
Multi
Industry Standard(s)
UL Listed
Nema Rating
L6-30
Performance
Temperature Rating
-35 Degrees C to 66 Degrees C (-30 Degrees F to 150 Degrees F)