

Brand: Bryant
Catalog ID: SP53GYA
Commercial Specification Grade
Application
Duplex with Light and Alarm
Catalog Number
SP53GYA
Color
Gray
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
Indicator(s) Type
LED and Audible Alarm
Item Type
Surge Protection Receptacles
Material
Composite
Material - Mounting Hardware
Mounting Screws
OEM Brand Name
Hubbell Bryant
Operating Temperature
32 Deg F to 140 Deg F (0 Deg C to 60 Deg C)
Outlet
Straight Blade
Product Family
Specification Grade
Response Time
5
Style
Surge Protection Only
Type
Duplex Receptacle
UPC
781786139084
Display Size
Standard
Amperage Rating
20 A
Connectivity
Terminal Screws
Current / Amperage Rating
20 A
Current Rating
20 A
Frequency Rating
60 Hz
Phase
Single Phase
Voltage Rating
125 V
Voltage Rating Description
125 V
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
Nema Rating
5-20R
Indicator(s) Type
LED and Audible Alarm
Operating Temperature
32 Deg F to 140 Deg F (0 Deg C to 60 Deg C)
Response Time
5
Carton Quantity
10