HUBBELL
Circuit Watch Surge Suppression Straight Blade Receptacle, Industrial/Commercial Grade, Isolated Ground, 15A 125V, 2- Pole 3-Wire Grounding, 5-15R
Image of SP52IGOA Circuit Watch Surge Suppression Straight Blade Receptacle, Industrial/Commercial Grade, Isolated Ground, 15A 125V, 2- Pole 3-Wire Grounding, 5-15R
Image of SP52IGOA Circuit Watch Surge Suppression Straight Blade Receptacle, Industrial/Commercial Grade, Isolated Ground, 15A 125V, 2- Pole 3-Wire Grounding, 5-15R

Circuit Watch Surge Suppression Straight Blade Receptacle, Industrial/Commercial Grade, Isolated Ground, 15A 125V, 2- Pole 3-Wire Grounding, 5-15R

Brand: Bryant

Catalog ID: SP52IGOA

Circuit Watch Surge Suppression Straight Blade Receptacle, Industrial/Commercial Grade, Isolated Ground, 15A 125V, 2- Pole 3-Wire Grounding, 5-15R, Orange

  • Isolated Ground
  • 15A 125V
  • 2- Pole 3-Wire Grounding
  • 5-15R
  • Orange

Commercial Specification Grade

General

Application

IG Duplex with Light and Alarm

Catalog Number

SP52IGOA

Color

Orange

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Indicator(s) Type

LED and Audible Alarm

Item Type

Surge Protection Receptacles

Material

Composite

Material - Mounting Hardware

Mounting Screws

OEM Brand Name

Hubbell Bryant

Operating Temperature

32 Deg F to 140 Deg F (0 Deg C to 60 Deg C)

Outlet

Straight Blade

Product Family

Specification Grade

Response Time

5

Style

Isolated Ground

Type

Duplex Receptacle

UPC

781786139114

Dimensions

Display Size

Standard

Electrical Ratings

Amperage Rating

15 A

Connectivity

Terminal Screws

Current / Amperage Rating

15 A

Current Rating

15 A

Frequency Rating

60 Hz

Phase

Single Phase

Voltage Rating

125 V

Voltage Rating Description

125 V

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Nema Rating

5-15R

Operational

Indicator(s) Type

LED and Audible Alarm

Operating Temperature

32 Deg F to 140 Deg F (0 Deg C to 60 Deg C)

Response Time

5

Logistics

Carton Quantity

10