HUBBELL
Cisco AP Suspended Ceiling Tile Enclosure Mount (9120 Style)
Image of ATS-00675 Cisco AP Suspended Ceiling Tile Enclosure Mount (9120 Style)

Cisco AP Suspended Ceiling Tile Enclosure Mount (9120 Style)

Brand: AccelTex Solutions

Catalog ID: ATS-00675

ATS-00675 (former catalog number ATS-CT-CISCO7-2X2). The AccelTex Solutions Cisco AP suspended ceiling tile enclosure mount secures and protects a Cisco 9120 series AP within a ceiling tile grid. This enclosure mount fits in a standard 2x2 suspended ceiling tile grid opening and is the most convenient and secure method for AP mounting in a suspended ceiling environment.

  • Suspended ceiling mount secures Cisco 9120 series APs in standard 2x2 grid openings
  • Provides a reliable and convenient AP installation method

General

Application

Carpeted Space, Indoor Wi-Fi

Catalog Number

ATS-00675

Color

White

Compatibility

Cisco Catalyst 9120AXI

Enclosure Style

Suspended Ceiling (Includes tabs for securing to building structure)

Indoor/Outdoor

Indoor

Installation Type

Suspended Ceiling Grid

Lock Type

Key Lock

Material

Aluminum

Technology

802.11ac, 802.11n

UPC

662620434803

Dimensions

Dimensions

23.75 in x 23.75 in x 1.5 in

Height

1.5 in

Length

23.75 in

Width

23.75 in

Operational

Compatibility

Cisco Catalyst 9120AXI

Indoor/Outdoor

Indoor