HUBBELL
Image of C25CC Clamp, Crossover, 1/4in Strand Size
Image of C25CC Clamp, Crossover, 1/4in Strand Size

Clamp, Crossover, 1/4in Strand Size

Brand: Chance

Catalog ID: C25CC

Crossover clamp is used to secure two perpendicular crossing strands.

The Hubbell-Chance brand of communications hardware includes suspension clamps, lashing straps and clamps, spacers, reinforcing straps and extension brackets for messenger supported systems. For overhead service drops, products include, span clamps, house hooks, drive rings and deadend drop clamps. All products are manufactured in accordance with applicable communications industry specifications.

  • Fits 1/4" strand size
  • Supplied with two 3/8in dia. bolts
  • Galvanized per ASTM A-153

Product details

General

Catalog Number

C25CC

Material

Steel

Style

N/A

UPC

096359638285

Dimensions

Distance From Pole

N/A

Weight

0.7 lb

Logistics

Carton Quantity

50

Resources and downloads

Specifications

Sales Drawings