HUBBELL
Image of M445529B Clamp Stick Head, 6 in (15 cm)
Image of M445529B Clamp Stick Head, 6 in (15 cm)
Buy America(n) Qualified

Clamp Stick Head, 6 in (15 cm)

Brand: CHANCE Lineman Grade Tools

Catalog ID: M445529B

A Universal Clamp Stick Head for use with Eye Screw Grounding Clamps. The 6" head is for long eye screw grounding clamps.

  • For use with Eye Screw Grounding Clamps
  • Accomodates 6 in (152 mm) long eye screws

Product details

General

Catalog Number

M445529B

Style

Clampstick Head

UPC

096359047544

Dimensions

Weight

0.7 lb

WeightMetric

0.3 kg

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Resources and downloads

Specifications