HUBBELL
Image of PSC4060616 Class 2, Temporary Conductor Cover, 5 ft (1.2 m)

Class 2, Temporary Conductor Cover, 5 ft (1.2 m)

Brand: CHANCE Lineman Grade Tools

Catalog ID: PSC4060616

Class 2, Temporary Conductor Cover, 5 ft.

  • Design tested to ASTM F712 Class 2
  • Lightweight - Approximately 50% the weight of similar rubber hose
  • Protects workers from accidental brush contact with energized components during line maintenance
  • Made from bright orange polyethylene
  • Maximum use voltage of 14.6kV covered-phase-to-covered-phase
  • 5 foot overall length

General

Catalog Number

PSC4060616

Color - Jumper Insulation

Orange

Style

Rubber Glove Application

UPC

096359576273

Dimensions

Weight

1.9 lb

Weight Metric

0.8 kg

Electrical Ratings

Voltage Rating

Class 2 V

Withstand Voltage

15 kV Guarded Phase-to-Guarded Phase

Logistics

Carton Quantity

10

Pallet Quantity

210