HUBBELL
Image of PSC4060675 Class 2, Type II Rubber, 15.8 in (400 mm) Stinger Cover

Class 2, Type II Rubber, 15.8 in (400 mm) Stinger Cover

Brand: CHANCE Lineman Grade Tools

Catalog ID: PSC4060675

Flexible Rubber Stinger Cover - Class 2 Type II, 15.8" (400 mm) 1.2 lb (0.5 kg)

  • Ozone/corona-resistant elastomer provides protection from accidental brush contact
  • Meet or exceed ASTM D1049 & D1050
  • Class 2 Type II (ozone-resistant) – max. use 17kV phase-to-phase
  • Rubber Stinger Cover – max. conductor size of 1.1" ( 28mm)