HUBBELL
Image of C4060181GA Class 3, 5 ft Conductor Cover With Grip-All Adapter
Image of C4060181GA Class 3, 5 ft Conductor Cover With Grip-All Adapter

Class 3, 5 ft Conductor Cover With Grip-All Adapter

Brand: CHANCE Lineman Grade Tools

Catalog ID: C4060181GA

Class 3, 5 ft. Conductor Cover With Grip-All Adapter

  • Designed and tested to ASTM F712 Class 3
  • Protects workers from accidental brush contact with energized components during line maintenance
  • Made from bright orange polyethylene
  • Maximum use voltage of 26.4kV covered-phase-to-covered-phase
  • Includes a grip-all adapter for installation with a grip-all clampstick
  • 100% electrically tested, visually inspected and date stamped

Product details

General

Catalog Number

C4060181GA

Style

With Clampstick Adapter

UPC

096359020677

Dimensions

Weight

6.2 lb

WeightMetric

2.8 kg

Electrical Ratings

Withstand Voltage

25 kV Phase-to-Phase

Logistics

Pallet Quantity

72

Resources and downloads

Specifications

Literature