HUBBELL
Image of PSC4060704 Class 4 12 in. Diameter x 72 in. Long ABS Pole Cover
Image of PSC4060704 Class 4 12 in. Diameter x 72 in. Long ABS Pole Cover
Buy America(n) Qualified

Class 4 12 in. Diameter x 72 in. Long ABS Pole Cover

Brand: Chance Lineman Tools & Equipment

Catalog ID: PSC4060704

Class 4 12 in. Diameter x 72 in. Long ABS Pole Cover

  • Design tested to ASTM F712 Class 4
  • Protects workers from accidental brush contact with energized components during line maintenance
  • Made from bright orange ABS
  • Maximum use voltage of 36.6kV covered-phase-to-covered-phase
  • Rope handles to easily spread covers and snap them around the pole (Rubber gloves must be used during installation)
  • Covers can be joined by overlapping impressions

Product details

General

Catalog Number

PSC4060704

UPC

096359639497

Dimensions

Diameter

12 in

Length

72 in

Length Metric

182 cm

Weight

19 lb

WeightMetric

8.6 kg

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Resources and downloads

Specifications

Literature

Sales Drawings