HUBBELL
Image of DG0657 Class A - Stainless Steel - Perforated grate - 48"
* Representative image
Image of DG0657 Class A - Stainless Steel - Perforated grate - 48"
play

Class A - Stainless Steel - Perforated grate - 48"

Brand: Polycast

Catalog ID: DG0657

Made of high strength, chemical resistant, composite material, Polycast drains offer a high degree of chemical resistance and have a water absorption value of less than one percent (ASTM C140).

Through its distinguished POLYCAST® brand, Hubbell has harnessed one of its competitive strengths and offers a full line of trench drain systems to meet customer needs. Well versed in delivering the utility industry with reliable solutions for unpredictable, damaging environments, Hubbell brings that same level of expertise to the civil construction and transportation industries with a superior drain system – POLYCAST®.

  • Simple installation and lower cost
  • Ideal for indoor and outdoor applications
  • rapid drainage and durability
  • resistant to freeze/thaw cycles
  • Offers superior versatility with 24" and 48" components

Product details

General

Catalog Number

DG0657

Color

Gray

Load Rating (DIN)

3372 lb

Material

Stainless Steel

Series

  • 600 Series
  • 500 Series

Type

Grates/600 Series & 500 Series

UPC

662037208608

Dimensions

Length

48 in

Weight

8.4 lb

Width

5 in

Certifications And Compliance

DIN Designator

A

Resources and downloads

Specifications

Media

Videos

play
Hubbell Power Systems Getting Real About Rust