HUBBELL
Image of DG0653D Class D - Ductile Iron - slotted 653OB/653SB catch basin grate
* Representative image
Image of DG0653D Class D - Ductile Iron - slotted 653OB/653SB catch basin grate

Class D - Ductile Iron - slotted 653OB/653SB catch basin grate

Brand: Polycast

Catalog ID: DG0653D

Made of high strength, chemical resistant, composite material, Polycast drains offer a high degree of chemical resistance and have a water absorption value of less than one percent (ASTM C140).

Through its distinguished POLYCAST® brand, Hubbell has harnessed one of its competitive strengths and offers a full line of trench drain systems to meet customer needs. Well versed in delivering the utility industry with reliable solutions for unpredictable, damaging environments, Hubbell brings that same level of expertise to the civil construction and transportation industries with a superior drain system – POLYCAST®.

  • Simple installation and lower cost
  • Ideal for indoor and outdoor applications
  • rapid drainage and durability
  • resistant to freeze/thaw cycles
  • Offers superior versatility with 24" and 48" components

Product details

General

Catalog Number

DG0653D

Color

Black

Load Rating (DIN)

89920 lb

Material

Ductile Iron

Series

  • 600 Series
  • 500 Series

Type

Grates/Catch Basin

Dimensions

Dimensions

24 in x 24 in x 2.5 in

Height

2.5 in

Length

24 in

Weight

136.5 lb

Width

24 in

Certifications And Compliance

DIN Designator

D

Resources and downloads

Specifications