HUBBELL
Image of EMHOTB3 Cleat, Hold Down Bracket, 4.25"
*Representative image
Image of EMHOTB3 Cleat, Hold Down Bracket, 4.25"

Cleat, Hold Down Bracket, 4.25"

Brand: Hubbell Power Systems

Catalog ID: EMHOTB3

Hubbell Box Pads and Ground Sleeves provide a means to securely anchor and support the weight of pad-mounted electrical equipment.

By utilizing an array of designs, materials and sizes, Hubbell has developed a comprehensive product offeringtailored to meet your needs. We can provide a pad-mounted equipment foundation or mounting solution forvirtually any piece of electrical equipment; from single and three-phase transformers, to sectionalizing cabinetsand switchgear.

  • The large, open interior affords for additional cable looping and ease of installation
  • They are designed to be directly buried and protect against frost heave where applicable
  • Hubbell provides a full line of Box Pads and Ground Sleeves utilizing different materials to meet your needs

General

Catalog Number

EMHOTB3

Insulated?

No

Material

Metal

UPC

662037196219

Dimensions

Length

4.25 in