

Brand: ANDERSON
Catalog ID: CCC50
Catalog Number
CCC50
Coupling Orientation
Straight
Material
Ductile Iron
Material - Pin (Clevis)
Galvanized Steel
Material - Pin (Cotter)
Stainless Steel
Material Type
Non-Standard
Series
CCC Series
Strength Rating - Ultimate
50000 lb
Strength Rating - Ultimate Body
0 lb
UPC
096359297161
Diameter - Bolt
0 in
Diameter - Pin
0 in
Insulator Throat Diameter - Maximum
0 in
Insulator Throat Diameter - Minimum
0 in
Insulator Throat Diameter Range
0 - 0
Length - Coupling
4.5 in
Length - Pin
0 in
Ring Height
0 in
Weight
3.92 lb
Conductor Diameter - Maximum
0 in
Conductor Spacing
0 in
Buy America(n) Qualified
Contact Manufacturer
Assembly Rating (Ultimate)
0 lb
Strength Rating - Ultimate
50000 lb
Strength Rating - Ultimate Body
0 lb
Maximum Adjustment
0 in
Number of Bolt Holes
0
Pallet Quantity
576