Brand: ANDERSON
Catalog ID: CE02506
Type CE Clevis Eyes are used to connect quadrant type deadends to clevis tongue insulators or yoke plates. The eye type CE is 90° from type CA. Material: body - galvanized ductile iron, clevis pin - galvanized steel, cotter pin - stainless steel.
Catalog Number
CE02506
EU RoHS Indicator
No
Material
Ductile Iron
Material - Pin (Clevis)
Galvanized Steel
Material - Pin (Cotter)
Stainless Steel
Number of Bolt Holes
0
Series
CE Series
Strength Rating - Ultimate
25000 lb
Strength Rating - Ultimate Body
0 lb
UPC
096359298311
Assembly Rating (Ultimate)
0 lb
Diameter - Bolt
0 in
Diameter - Eye Hole
0.688 in
Diameter - Pin
0 in
Insulator Throat Diameter - Maximum
0 in
Insulator Throat Diameter - Minimum
0 in
Insulator Throat Diameter Range
0 - 0
Length - Coupling
2.625 in
Length - Pin
0 in
Maximum Adjustment
0 in
Ring Height
0 in
Weight
1.666 lb
Width - Eye
0.75 in
Conductor Diameter - Maximum
0 in
Conductor Spacing
0 in
Buy America(n) Qualified
TAA Compliant (All status valid till December 2024)
Pallet Quantity
1440