HUBBELL
Cold Shrink Shield Adapter Diameter Range = 0.83 - 1.64 inches
Image of 625SK60 Cold Shrink Shield Adapter Diameter Range = 0.83 - 1.64 inches

Cold Shrink Shield Adapter Diameter Range = 0.83 - 1.64 inches

Brand: Hubbell Power Systems

Catalog ID: 625SK60

Tape Shield Adapter for Cable Jacket O.D. Range of 0.83" to 1.95". Cold Shrink, Ground Braid, Constant Force Spring, and Mastic

  • Cold Shrink Seal Kit w/Adapter,Copper Tape Shield
  • 15 kV Cable: #2 - 250
  • 25 kV Cable: #1 - 250
  • 35 kV Cable: 1/0

General

Accessory Type

Shield Adapters

Catalog Number

625SK60

EU RoHS Indicator

No

Material Type

Standard

Type

Tools / Lugs / Parts

UPC

096359393627

Dimensions

Dimensions

0.001 in x 0.001 in x 0.001 in

Height

0.001 in

Length

0.001 in

Weight

0.65 lb

Width

0.001 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Logistics

Carton Quantity

20

Standard Package

1