HUBBELL
Image of CLR150 COMBO (Rigid/IMC or EMT) Bodies
*Representative image
Image of CLR150 COMBO (Rigid/IMC or EMT) Bodies
play
TayMac:® Aluminum Series Conduit Bodies
Image of CLR150 COMBO (Rigid/IMC or EMT) Bodies

COMBO (Rigid/IMC or EMT) Bodies

Brand: TayMac

Catalog ID: CLR150

1-1/2 in. Combo LR Type Body

  • Durable die cast aluminum construction
  • Premium powder coat finish
  • Combination head screw

General

Application

For use with threaded Rigid/IMC conduit, or EMT, for pulling access or to split a run into multiple directions.

Catalog Number

CLR150

Conduit Type

Combination

Fitting Type

Conduit Bodies

Material

Aluminum

Product Family

Conduit Bodies

Product Type

Conduit Bodies

Type

LR Type Conduit Bodies

UPC

050169815465

Dimensions

Dimensions

7.819 in x 3.52 in x 2.5 in

Height

2.5 in

Length

7.819 in

Package Height

4.055 in

Package Length

8.661 in

Package Weight

2.116 lb

Package Width

6.102 in

Trade Size

1-1/2 in

Weight

0.904 lb

Width

3.52 in

Certifications And Compliance

NEC

Compliant

Nema Rating

NEMA 3R

Logistics

Carton Quantity

10

Minimum Pack Quantity

2

Pallet Quantity

480