HUBBELL
Image of COLR100 COMBO (Rigid/IMC or EMT) Bodies
*Representative image
Image of COLR100 COMBO (Rigid/IMC or EMT) Bodies
play
TayMac:® Aluminum Series Conduit Bodies
Image of COLR100 COMBO (Rigid/IMC or EMT) Bodies

COMBO (Rigid/IMC or EMT) Bodies

Brand: TayMac

Catalog ID: COLR100

1 in. Combo LR Assembly

  • Durable die cast aluminum construction
  • Premium powder coat finish
  • Includes NBR synthetic rubber gasket
  • Stamped aluminum cover
  • Combination head screw

General

Application

For use with threaded Rigid/IMC conduit, or EMT, for pulling access or to split a run into multiple directions. Removable cover allows access for maintenance and making taps and splices to conductors.

Catalog Number

COLR100

Conduit Type

Combination

Fitting Type

Conduit Bodies

Material

Aluminum

Product Family

Conduit Bodies

Product Type

Conduit Bodies

Type

LR Type Conduit Bodies

UPC

050169815380

Dimensions

Dimensions

5.919 in x 2.681 in x 2.126 in

Height

2.126 in

Length

5.919 in

Package Height

2.953 in

Package Length

12.205 in

Package Weight

2.866 lb

Package Width

6.496 in

Trade Size

1 in

Weight

0.517 lb

Width

2.681 in

Certifications And Compliance

NEC

Compliant

Nema Rating

NEMA 3R

Logistics

Carton Quantity

25

Minimum Pack Quantity

5

Pallet Quantity

1000