HUBBELL
Image of COT200 COMBO (Rigid/IMC or EMT) Bodies
*Representative image
Image of COT200 COMBO (Rigid/IMC or EMT) Bodies
play
TayMac:® Aluminum Series Conduit Bodies
Image of COT200 COMBO (Rigid/IMC or EMT) Bodies

COMBO (Rigid/IMC or EMT) Bodies

Brand: TayMac

Catalog ID: COT200

2 in. Combo T Assembly

  • Durable die cast aluminum construction
  • Premium powder coat finish
  • Includes NBR synthetic rubber gasket
  • Stamped aluminum cover
  • Combination head screw

General

Application

For use with threaded Rigid/IMC conduit, or EMT, for pulling access or to split a run into multiple directions. Removable cover allows access for maintenance and making taps and splices to conductors.

Catalog Number

COT200

Conduit Type

Combination

Fitting Type

Conduit Bodies

Material

Aluminum

Product Family

Conduit Bodies

Product Type

Conduit Bodies

Type

T Type Conduit Bodies

UPC

050169815533

Dimensions

Dimensions

10.551 in x 4.272 in x 3.642 in

Height

3.642 in

Length

10.551 in

Trade Size

2 in

Weight

1.764 lb

Width

4.272 in

Certifications And Compliance

NEC

Compliant

Nema Rating

NEMA 3R

Logistics

Carton Quantity

5

Minimum Pack Quantity

5

Pallet Quantity

280