HUBBELL
Image of 028-02-2840-602 Commander (analogue), yellow, steel cord, 0 button (autodial) - CE Marked
Image of 028-02-2840-602 Commander (analogue), yellow, steel cord, 0 button (autodial) - CE Marked

Commander (analogue), yellow, steel cord, 0 button (autodial) - CE Marked

Brand: Austdac

Catalog ID: 028-02-2840-602

The Commander family of telephones are tough, weather resistant units built to withstand abuse and environmental extremes; moulded in glass filled polyester to prevent rust and corrosion. It is simple to install with fixings concealed from view giving increased security from vandalism. The standard analogue unit provides basic telephone functions and can be connected to any standard two-wire telephone line, including FXS ports, analogue PABX lines and PSTN.

  • Commander
  • Stainless steel cord
  • Autdials when handset lifted
  • CE Marked

Product details

General

Catalog Number

028-02-2840-602

CE Compliant

Yes

Color

Yellow

Connectivity Options

Analogue

Mount location

Surface-Mount & Desk Mounting

Operating Temperature

-40° C to +60° C

Type

  • 0 Button
  • Weather Resistant & Vandal Resistant Telephones

Certifications And Compliance

CE Compliant

Yes