HUBBELL
Image of BRYC25163AIN Commercial Cord Reel, 25', With Incandescent Lamp, Auto Switch
Image of BRYC25163AIN Commercial Cord Reel, 25', With Incandescent Lamp, Auto Switch

Commercial Cord Reel, 25', With Incandescent Lamp, Auto Switch

Brand:

Bryant

Catalog ID:

BRYC25163AIN

Commercial Cord Reel, 25', With Incandescent Lamp, Auto Switch

  • With Incandescent Lamp
  • Auto Switch

Product details

General

Cable Length

25 Ft.

Cable Type

#16/3 SJT

Catalog Number

BRYC25163AIN

Light Source

Incandescent

Series

Commercial

Type

Reel With Non-Metallic Incandescent Hand Lamp, Yellow

UPC

781786380165

Electrical Ratings

Voltage Rating

125 VAC

Voltage Rating Description

125 VAC