

Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL118
Action
SPST
Catalog Number
HBL118
Color
Metallic
Item Type
Panel Mount and Bat Handle Switch
Mounting Method
Panel Mount
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Performance
Environmental - Operating Temperatures - Max Continuous- 75 °C, Minimum -40 °C Without Impact
Product Family
Single Pole/Single Throw
Specifications
Style
Screw Terminal
Type
General Purpose
UPC
783585016733
Dimensions
1.78 in x 0.67 in x 0.56 in
Height
0.56 in
Length
1.78 in
Weight
0.05 lb
Width
0.67 in
Amperage Rating
10/15 A
Connectivity
Screw Terminals
Current / Amperage Rating
10/15 A
Voltage Rating
240/120 VAC
Number Of Poles
Single Pole
Industry Standard(s)
UL Listed
Action
SPST
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Performance
Environmental - Operating Temperatures - Max Continuous- 75 °C, Minimum -40 °C Without Impact
Mounting Method
Panel Mount
Carton Quantity
10