Brand: Opti-Loop
Catalog ID: FOSBN250
Application
Attaches hardware to the messenger
Catalog Number
FOSBN250
Material
6063 Alloy Aluminum with Galvanized Nut and Bolt
Product Category
Communications Connectors
UPC
096359599944
Dimensions
10.250 in x 9.500 in x 7.000 in
Height
7 in
Length
10.25 in
Weight
31.8 lb
Width
9.5 in
Conductor Type
Messenger Strand
Messenger Diameter - Maximum
0.25 in
Messenger Diameter - Minimum
0.313 in