Brand: FARGO
Catalog ID: SEDA6610NT
The SEDA are full-tension deadend assemblies for ACSR conductors
Aluminum Die
44AH
Bolt Installation Torque (Recommended)
0 ft-lbs
Catalog Number
SEDA6610NT
Inhibitor Loaded
No
Material
Aluminum; Steel
Material - Body
Seamless Extruded Aluminum Alloy
Material - Eye
Galvanized Forged Steel
Material - Hardware
Aluminum Alloy
Number of Bolt Holes
4
Number of Pad Holes
0
Press Minimum
100 to
Product Category
Assemblies
Style
Conventional 2-Die, Single Tongue
Tension Range
0 lb
Terminal Option
No
Type
Compression
Actual Clamp Strand Diameter Range
0 in
Adjustment Step
0 in
Angle - Pad
0 °
Clamping - Maximum
0 in
Clamping - Minimum
0 in
Diameter - Clamping Hardware
0 in
Diameter - Clevis Pin
0 in
Diameter - Eye Hole
0 in
Diameter - Inside
0 in
Diameter - Outside
1.802 in
Diameter - Pad Bolt
0 in
Length - Pin
0 in
Length Before Compression
26.4 in
Messenger Diameter Range
0 - 0
Take Up
0 in
Thickness - Pad
0 in
Width - Pad
4 in
Voltage Application
EHV; Standard
Clamping Range
0- 0
Conductor Compatibility
ACSR-Thrasher-2312-76/19
Conductor Diameter (Main) - Maximum
0 in
Conductor Diameter (Main) - Minimum
0 in
Conductor Diameter (Main) Range
0 - 0
Messenger Diameter - Maximum
0 in
Messenger Diameter - Minimum
0 in
Bolt Installation Torque (Recommended)
0 ft-lbs
Press Minimum
100 to
Tension Range
0 lb
Compression Method
Conventional (2 die system)
Total Adjustment
0 in
Number of Bolt Holes
4
Number of Pad Holes
0