
Brand: ANDERSON
Catalog ID: RS1715
Two piece replair sleeve us used to restore electrical and mechanical integrity to conductors with damage to strands in the outer layer only.
Catalog Number
RS1715
Die Size
15CD
EU RoHS Indicator
Inhibitor Loaded
No
Material
Aluminum Alloy
Material Type
Non-Standard
Press Minimum
60 to
Tension Range
0 lb
UPC
096359363941
Adjustment Step
0 in
Die Size
15CD
Insulator / Conductor Hole Spacing
0 in
Length Before Compression
18 in
Messenger Diameter Range
0 - 0
Weight
4.018 lb
Voltage Application
EHV; Standard
Conductor Compatibility
ACSR-Grackle-1192.5-54/19;ACSR-Bittern-1272-45/7;ACSR-Pheasant-1272-54/19;ACSR-Dipper-1351.5-45/7;ACSR-Martin-1351.5-54/19;AAC-Columbine-1351.5-61;AAC-Carnation-1431-61;AAC-Gladiolus-1510.5-61
Conductor Diameter - Maximum
1.425 in
Conductor Diameter - Minimum
1.331 in
Conductor Diameter (Main) - Maximum
0 in
Conductor Diameter (Main) - Minimum
0 in
Conductor Diameter (Main) Range
0 - 0
Conductor Diameter Range
1.331 - 1.425
Messenger Diameter - Maximum
0 in
Messenger Diameter - Minimum
0 in
EU RoHS Indicator
UL Listed
No
Assembly Rating (Ultimate)
0 lb
Press Minimum
60 to
Tension Range
0 lb
Compression Method
Uni-Grip (single die system)
Pallet Quantity
180