Brand: ANDERSON
Catalog ID: RS1708
Two piece replair sleeve us used to restore electrical and mechanical integrity to conductors with damage to strands in the outer layer only.
Catalog Number
RS1708
Compression Method
Uni-Grip (single die system)
Die Size
08CD
EU RoHS Indicator
No
Inhibitor Loaded
No
Material
Aluminum Alloy
Press Minimum
12 to
Tension Range
0 lb
UPC
096359363873
Adjustment Step
0 in
Assembly Rating (Ultimate)
0 lb
Insulator / Conductor Hole Spacing
0 in
Length Before Compression
9.6 in
Messenger Diameter Range
0 - 0
Weight
0.647 lb
Voltage Application
Standard
Conductor Compatibility
ACSR-Merlin-336.4-18/1;ACSR-Linnet-336.4-26/7;ACSR-Oriole-336.4-30/7;ACSR-Chickadee-397.5-18/1;ACSR-Brahma-203.2-16/19;AAC-Canna-397.5-19
Conductor Diameter - Maximum
0.765 in
Conductor Diameter - Minimum
0.681 in
Conductor Diameter (Main) - Maximum
0 in
Conductor Diameter (Main) - Minimum
0 in
Conductor Diameter (Main) Range
0 - 0
Conductor Diameter Range
0.681 - 0.765
Messenger Diameter - Maximum
0 in
Messenger Diameter - Minimum
0 in
Buy America(n) Qualified
TAA Compliant (All status valid till December 2024)
UL Listed
No
Pallet Quantity
900