Brand: FARGO
Catalog ID: TJA4117SSAC
Splice assemblies for ACSS conductors consist of an aluminum splice body and steel sleeve. Material: body - seamless extruded aluminum tube, steel sleeve - plated steel.
Aluminum Die
34AH
Catalog Number
TJA4117SSAC
Compression Method
Conventional (2 die system)
Inhibitor Loaded
No
Material
Aluminum; Steel
Press Minimum
60 to
Tension Range
0 lb
UPC
096359609209
Adjustment Step
0 in
Assembly Rating (Ultimate)
0 lb
Diameter - Outside
1.248 in
Insulator / Conductor Hole Spacing
0 in
Length Before Compression
35 in
Messenger Diameter Range
0 - 0
Voltage Application
EHV; Standard
Conductor Compatibility
ACSS-Canvasback-954-30/19
Conductor Diameter (Main) - Maximum
0 in
Conductor Diameter (Main) - Minimum
0 in
Conductor Diameter (Main) Range
0 - 0
Conductor Type
ACSS
Messenger Diameter - Maximum
0 in
Messenger Diameter - Minimum
0 in
UL Listed
No