HUBBELL
Compression Splice Conventional (Two Die) Full Tension ACSS Conductor
Image of TJA4421SSAC Compression Splice Conventional (Two Die) Full Tension ACSS Conductor

Compression Splice Conventional (Two Die) Full Tension ACSS Conductor

Brand: FARGO

Catalog ID: TJA4421SSAC

General

Aluminum Die

34AH

Catalog Number

TJA4421SSAC

Inhibitor Loaded

No

Material

Aluminum; Steel

Material Type

Non-Standard

Press Minimum

60 to

Tension Range

0 lb

UPC

096359495710

Dimensions

Adjustment Step

0 in

Diameter - Outside

1.245 in

Dimensions

42.63 in x 2.13 in x 2.13 in

Height

2.13 in

Insulator / Conductor Hole Spacing

0 in

Length

42.63 in

Length Before Compression

36.64 in

Messenger Diameter Range

0 - 0

Weight

10.889 lb

Width

2.13 in

Electrical Ratings

Voltage Application

EHV; Standard

Conductor Related

Conductor Diameter (Main) - Maximum

0 in

Conductor Diameter (Main) - Minimum

0 in

Conductor Diameter (Main) Range

0 - 0

Conductor Type

ACSS

Messenger Diameter - Maximum

0 in

Messenger Diameter - Minimum

0 in

Certifications And Compliance

UL Listed

No

Force Related

Assembly Rating (Ultimate)

0 lb

Press Minimum

60 to

Tension Range

0 lb

Operational

Compression Method

Conventional (2 die system)

Logistics

Pallet Quantity

45